How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| RQ: | 8.54 in | AD: | 8.85 |
| V: | 4.26 in | AK: | 8.5 |
| AE1: | 0.97 | AE2: | 0.68 |
| B: | 13 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| BD: | 9 | C: | 14 in |
| LQ1: | 9.17 in | T: | 2.188 |
Technical Specifications
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

