How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 14 in |
| F: | 5.81 | G: | 2.91 |
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| T: | 2.188 | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| RQ: | 8.54 in | AD: | 8.85 |
| AK: | 8.5 | AG: | 10.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Output RPM: | 87.5 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

