How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | F: | 5.81 |
| G: | 2.91 | AE2: | 0.68 |
| V: | 4.26 in | AG: | 10.5 |
| AD: | 8.85 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | C: | 14 in |
| B: | 13 | BE: | 0.38 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 5.88 | T: | 2.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 35 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output RPM: | 87.5 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

