How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.25 |
| LQ: | 7.85 in | C: | 14 in |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 4.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AE1: | 0.97 | AD: | 8.85 |
| D: | 5.12 | AE2: | 0.68 |
| RQ: | 7.35 in | BF: | 0.41 |
| I: | 7.5 in | AJ: | 5.88 |
| F: | 5.81 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

