How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| BD: | 5.88 | G: | 2.91 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| C: | 14 in | BE: | 0.38 in |
| AE2: | 0.68 | AJ: | 5.88 |
| AG: | 10.5 | AD: | 8.85 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 4.26 in | B: | 13 |
| D: | 5.12 | LQ: | 7.85 in |
| T: | 2.25 | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

