How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | D: | 5.12 |
| AE1: | 0.97 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 7.98 in | AE2: | 0.68 |
| C: | 14 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| T: | 2.25 | G: | 2.91 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.321 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.25 in |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

