How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | BD: | 9 |
| T: | 2.25 | AJ: | 7.25 |
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | G: | 2.91 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.97 |
Technical Specifications
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 36 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.321 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

