Grove Gear HMQ252-20-1-2.250-210TC-L1
Part #:HMQ252-20-1-2.250-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| AK: | 8.5 | AD: | 8.85 |
| V: | 4.26 in | F: | 5.81 |
| B: | 13 | BF: | 0.53 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| D: | 5.12 | I: | 7.5 in |
| AG: | 10.5 | T: | 2.25 |
| BD: | 9 | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

