Grove Gear HMQ252-20-1-2.250-210TC-L3
Part #:HMQ252-20-1-2.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | RQ: | 7.98 in |
| V: | 4.26 in | AE1: | 0.97 |
| AE2: | 0.68 | BE1: | 0.5 in |
| B: | 13 | AD: | 8.85 |
| BF: | 0.53 | F: | 5.81 |
| AJ: | 7.25 | T: | 2.25 |
| BD: | 9 | C: | 14 in |
| D: | 5.12 | AK: | 8.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.321 | Bore Code: | 36 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

