Grove Gear HMQ252-20-1-2.250-210TC-L9
Part #:HMQ252-20-1-2.250-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AK: | 8.5 |
| AG: | 10.5 | G: | 2.91 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| BE1: | 0.5 in | AD: | 8.85 |
| F: | 5.81 | BF: | 0.53 |
| D: | 5.12 | AE2: | 0.68 |
| C: | 14 in | V: | 4.26 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 7.5 in | T: | 2.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

