How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | AJ: | 7.25 |
| C: | 14 in | AK: | 8.5 |
| F: | 5.81 | LQ1: | 9.17 in |
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | T: | 2.25 |
| AE1: | 0.97 | V: | 4.26 in |
| BD: | 9 | G: | 2.91 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Bore Code: | 36 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

