How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| BD: | 5.88 | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| BF: | 0.41 | C: | 14 in |
| RQ: | 7.35 in | AG: | 10.5 |
| B: | 13 | T: | 2.25 |
| D: | 5.12 | LQ: | 7.85 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

