How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| B: | 13 | V: | 4.26 in |
| LQ: | 7.85 in | RQ: | 7.35 in |
| AD: | 8.85 | D: | 5.12 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 5.81 | BE: | 0.38 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.321 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 39 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

