Grove Gear HMQ252-20-1-2.438-180TC
Part #:HMQ252-20-1-2.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE1: | 0.5 in |
| AD: | 8.85 | D: | 5.12 |
| LQ1: | 8.61 in | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| AK: | 8.5 | T: | 2.438 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE2: | 0.68 | V: | 4.26 in |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 14 in | F: | 5.81 |
| AE1: | 0.97 | RQ: | 7.98 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 11.321 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

