Grove Gear HMQ252-20-1-2.438-180TC-L2
Part #:HMQ252-20-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ1: | 8.61 in |
| AG: | 10.5 | RQ: | 7.98 in |
| BD: | 9 | AD: | 8.85 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | B: | 13 |
| G: | 2.91 | AJ: | 7.25 |
| T: | 2.438 | AE1: | 0.97 |
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Bore Code: | 39 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

