How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AG: | 10.5 |
| G: | 2.91 | BE: | 0.38 in |
| B: | 13 | C: | 14 in |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 7.35 in |
| AE2: | 0.68 | T: | 2.438 |
| AK: | 4.5 | AE1: | 0.97 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 11.321 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

