Grove Gear HMQ252-20-1-2.500-180TC
Part #:HMQ252-20-1-2.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | F: | 5.81 |
| V: | 4.26 in | D: | 5.12 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | AE1: | 0.97 |
| B: | 13 | LQ1: | 8.61 in |
| AE2: | 0.68 | BD: | 9 |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Bore Code: | 40 | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.321 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

