Grove Gear HMQ252-20-1-2.500-180TC-L2
Part #:HMQ252-20-1-2.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | V: | 4.26 in |
| AE1: | 0.97 | B: | 13 |
| AK: | 8.5 | T: | 2.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BF: | 0.53 | G: | 2.91 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | C: | 14 in |
| AD: | 8.85 | AE2: | 0.68 |
| I: | 7.5 in | D: | 5.12 |
| BE1: | 0.5 in | RQ: | 7.98 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

