Grove Gear HMQ252-20-1-2.500-180TC-L3
Part #:HMQ252-20-1-2.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| AE1: | 0.97 | T: | 2.5 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| BF: | 0.53 | I: | 7.5 in |
| F: | 5.81 | AJ: | 7.25 |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| V: | 4.26 in | B: | 13 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Bore Code: | 40 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

