Grove Gear HMQ252-20-1-2.500-210TC-L1
Part #:HMQ252-20-1-2.500-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 8.61 in |
| B: | 13 | AD: | 8.85 |
| F: | 5.81 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.68 | V: | 4.26 in |
| G: | 2.91 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.5 | AE1: | 0.97 |
| C: | 14 in | RQ: | 7.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 1.375 | Ratio: | 20:1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

