Grove Gear HMQ252-20-1-2.500-210TC-L3
Part #:HMQ252-20-1-2.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | I: | 7.5 in |
| AD: | 8.85 | T: | 2.5 |
| AE1: | 0.97 | AJ: | 7.25 |
| AE2: | 0.68 | RQ: | 7.98 in |
| G: | 2.91 | D: | 5.12 |
| LQ1: | 8.61 in | F: | 5.81 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | C: | 14 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

