Grove Gear HMQ252-20-1-2.500-250TC-L4
Part #:HMQ252-20-1-2.500-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BE1: | 0.5 in |
| C: | 14 in | AD: | 8.85 |
| B: | 13 | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| F: | 5.81 | G: | 2.91 |
| AJ: | 7.25 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 2.5 | AK: | 8.5 |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | RQ: | 8.54 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 11.321 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Bore Code: | 40 | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

