Grove Gear HMQ252-20-1-2.500-250TC-L9
Part #:HMQ252-20-1-2.500-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| RQ: | 8.54 in | BF: | 0.53 |
| T: | 2.5 | LQ1: | 9.17 in |
| I: | 7.5 in | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| V: | 4.26 in | D: | 5.12 |
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Bore Code: | 40 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

