How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| LQ: | 7.85 in | F: | 5.81 |
| AG: | 10.5 | G: | 2.91 |
| AE1: | 0.97 | BF: | 0.41 |
| BD: | 5.88 | B: | 13 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 4.26 in |
| D: | 5.12 | AE2: | 0.68 |
| RQ: | 7.35 in | T: | 2.688 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.321 |
| Output RPM: | 87.5 | Bore Code: | 43 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

