How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | D: | 5.12 |
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.35 in | F: | 5.81 |
| B: | 13 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| C: | 14 in | V: | 4.26 in |
| AG: | 10.5 | AD: | 8.85 |
| I: | 7.5 in | BF: | 0.41 |
| T: | 2.688 | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

