How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 7.5 in |
| AG: | 10.5 | F: | 5.81 |
| V: | 4.26 in | C: | 14 in |
| RQ: | 7.98 in | BD: | 9 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AD: | 8.85 |
| AJ: | 7.25 | BF: | 0.53 |
| AE1: | 0.97 | T: | 2.688 |
| BE1: | 0.5 in | AE2: | 0.68 |
| B: | 13 | LQ1: | 8.61 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

