How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | RQ: | 7.98 in |
| AG: | 10.5 | AE2: | 0.68 |
| C: | 14 in | B: | 13 |
| LQ1: | 8.61 in | T: | 2.688 |
| V: | 4.26 in | G: | 2.91 |
| AD: | 8.85 | D: | 5.12 |
| F: | 5.81 | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 43 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

