How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| RQ: | 7.98 in | AK: | 8.5 |
| AD: | 8.85 | V: | 4.26 in |
| D: | 5.12 | BF: | 0.53 |
| AG: | 10.5 | AE1: | 0.97 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| C: | 14 in | AJ: | 7.25 |
| BD: | 9 | T: | 2.688 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

