How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| AJ: | 7.25 | AE1: | 0.97 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| T: | 2.688 | B: | 13 |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| F: | 5.81 | D: | 5.12 |
| C: | 14 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.321 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

