How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| BD: | 9 | C: | 14 in |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| AE2: | 0.68 | AG: | 10.5 |
| BE1: | 0.5 in | AD: | 8.85 |
| BF: | 0.53 | B: | 13 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 7.5 in | D: | 5.12 |
| RQ: | 8.54 in | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Ratio Range: | 20:1 | Bore Code: | 43 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

