How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 2.91 |
| C: | 14 in | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AD: | 8.85 | BD: | 5.88 |
| RQ: | 7.35 in | AK: | 4.5 |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AE2: | 0.68 |
| BF: | 0.41 | I: | 7.5 in |
| LQ: | 7.85 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Ratio: | 20:1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 47 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

