How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| RQ: | 7.35 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.97 | T: | 2.938 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 13 | AE2: | 0.68 |
| F: | 5.81 | LQ: | 7.85 in |
| AD: | 8.85 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Assembly: | HMQ-1 |
| Ratio: | 20:1 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

