How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | D: | 5.12 |
| B: | 13 | C: | 14 in |
| RQ: | 7.35 in | I: | 7.5 in |
| AG: | 10.5 | BE: | 0.38 in |
| V: | 4.26 in | AD: | 8.85 |
| AJ: | 5.88 | AE2: | 0.68 |
| G: | 2.91 | T: | 2.938 |
| AE1: | 0.97 | F: | 5.81 |
| LQ: | 7.85 in | BD: | 5.88 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 11.321 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

