Grove Gear HMQ252-20-1-2.938-180TC-L1
Part #:HMQ252-20-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | G: | 2.91 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | T: | 2.938 |
| AD: | 8.85 | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| F: | 5.81 | B: | 13 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Bore Code: | 47 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

