Grove Gear HMQ252-20-1-2.938-180TC-L3
Part #:HMQ252-20-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 14 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| V: | 4.26 in | RQ: | 7.98 in |
| AE1: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | B: | 13 |
| G: | 2.91 | AK: | 8.5 |
| AD: | 8.85 | D: | 5.12 |
| AE2: | 0.68 | AJ: | 7.25 |
| BF: | 0.53 | T: | 2.938 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 11.321 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

