Grove Gear HMQ252-20-1-2.938-180TC-L4
Part #:HMQ252-20-1-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE1: | 0.97 | T: | 2.938 |
| RQ: | 7.98 in | AE2: | 0.68 |
| G: | 2.91 | LQ1: | 8.61 in |
| D: | 5.12 | AK: | 8.5 |
| BD: | 9 | C: | 14 in |
| B: | 13 | AJ: | 7.25 |
| F: | 5.81 | AG: | 10.5 |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

