How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.938 |
| B: | 13 | G: | 2.91 |
| V: | 4.26 in | AE1: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 7.25 | AD: | 8.85 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | RQ: | 8.54 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Bore Code: | 47 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

