How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.938 |
| D: | 5.12 | BF: | 0.53 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| F: | 5.81 | AJ: | 7.25 |
| BD: | 9 | G: | 2.91 |
| BE1: | 0.5 in | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

