How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| BD: | 5.88 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | AE1: | 0.97 |
| B: | 13 | AG: | 10.5 |
| AK: | 4.5 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| T: | 2.938 | F: | 5.81 |
| I: | 7.5 in | LQ: | 7.85 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.321 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 47 | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

