How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | G: | 2.91 |
| V: | 4.26 in | B: | 13 |
| BD: | 9 | I: | 7.5 in |
| C: | 14 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AE1: | 0.97 |
| BE1: | 0.5 in | T: | 3 |
| D: | 5.12 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.321 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | HMQ252 | Bore Code: | 48 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

