How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| G: | 2.91 | F: | 5.81 |
| BE1: | 0.5 in | AE2: | 0.68 |
| V: | 4.26 in | AK: | 8.5 |
| RQ: | 7.98 in | BD: | 9 |
| LQ1: | 8.61 in | BF: | 0.53 |
| T: | 3 | C: | 14 in |
| AE1: | 0.97 | B: | 13 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 48 |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 11.321 |
| Model Code: | HMQ252 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

