Grove Gear HMQ252-20-1-3.000-210TC-L9
Part #:HMQ252-20-1-3.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AJ: | 7.25 |
| D: | 5.12 | LQ1: | 8.61 in |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | G: | 2.91 |
| T: | 3 | F: | 5.81 |
| RQ: | 7.98 in | BF: | 0.53 |
| BE1: | 0.5 in | B: | 13 |
| C: | 14 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

