Grove Gear HMQ252-20-1-3.000-250TC-L1
Part #:HMQ252-20-1-3.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| AK: | 8.5 | AD: | 8.85 |
| D: | 5.12 | I: | 7.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| LQ1: | 9.17 in | B: | 13 |
| BE1: | 0.5 in | T: | 3 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | C: | 14 in |
Technical Specifications
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 11.321 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

