Grove Gear HMQ252-20-1-3.000-250TC-L9
Part #:HMQ252-20-1-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 14 in |
| RQ: | 8.54 in | I: | 7.5 in |
| AK: | 8.5 | D: | 5.12 |
| BD: | 9 | AE2: | 0.68 |
| V: | 4.26 in | BE1: | 0.5 in |
| F: | 5.81 | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | T: | 3 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 11.321 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

