How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 7.35 in |
| AG: | 10.5 | I: | 7.5 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 4.26 in |
| B: | 13 | BD: | 5.88 |
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | C: | 14 in |
| AE2: | 0.68 | T: | 3 |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

