How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BD: | 5.88 | B: | 13 |
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 4.26 in |
| G: | 2.91 | LQ: | 7.85 in |
| AD: | 8.85 | AE2: | 0.68 |
| F: | 5.81 | AK: | 4.5 |
| RQ: | 7.35 in | T: | 3 |
| BF: | 0.41 | AE1: | 0.97 |
| AG: | 10.5 | C: | 14 in |
Technical Specifications
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 11.321 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

