How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 3.188 |
| AG: | 10.5 | BE: | 0.38 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AD: | 8.85 | AE2: | 0.68 |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 2.91 | AE1: | 0.97 |
| D: | 5.12 | AK: | 4.5 |
| B: | 13 | BF: | 0.41 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | RQ: | 7.35 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.321 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

