How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AD: | 8.85 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 3.188 | RQ: | 7.98 in |
| I: | 7.5 in | V: | 4.26 in |
| C: | 14 in | AJ: | 7.25 |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 8.5 | F: | 5.81 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 5.12 |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

