How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | V: | 4.26 in |
| T: | 3.188 | AK: | 8.5 |
| AG: | 10.5 | AE2: | 0.68 |
| D: | 5.12 | BD: | 9 |
| AJ: | 7.25 | C: | 14 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 51 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

