How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AG: | 10.5 |
| AK: | 8.5 | RQ: | 8.54 in |
| V: | 4.26 in | AD: | 8.85 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | BD: | 9 |
| AE1: | 0.97 | B: | 13 |
| I: | 7.5 in | T: | 3.188 |
| G: | 2.91 | D: | 5.12 |
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 9.17 in | AE2: | 0.68 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Gear Type: | Worm | Bore Code: | 51 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.321 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

